??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
2B080.0090 Spring Plunger
HELP_VARIABLE
Company
Halder
Description
EH 2B080. - Spring Plungers, smooth, with collar and ball, self-clamping INCH
Bill of material
2B080.0090 Spring Plunger
BESTNR
Ref. No.
2B080.0090
D1
+0.004
3/8 Inch
D2
0.315 Inch
D3
0.433 Inch
L1
±0.01
0.531 Inch
L2
0.059 Inch
S
Stroke
Inch
F1
Spring load
2.7 lb
F2
Spring load
5.0 lb
TMIN
Temperature / min.
-22 °F
TMAX
Temperature / max.
122 °F
LHD1
Location hole D1 +0.008
3/8 Inch
G
Weight
0.10 oz
Embedded user actions